??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473572 - Flat top weld-on steel hinges - brass washer
Bill of material
14-7-3572
PREVIEW
REF
Reference
14-7-3572
MATERIAL
Material
steel
FINISH
Finish
raw
A
140 mm
B
25.5 mm
C
20 mm
D
11 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
370 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25420-flat-top-weld-on-steel-hinges-brass-washer.html