??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
1473573 - Round top weld-on steel hinges - brass washer
Bill of material
14-7-3573
PREVIEW
REF
Reference
14-7-3573
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
12 mm
C
10 mm
D
6 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
36 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25387-round-top-weld-on-steel-hinges-brass-washer.html