??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1473575 - Round top weld-on steel hinges - brass washer
Bill of material
14-7-3575
PREVIEW
REF
Reference
14-7-3575
MATERIAL
Material
steel
FINISH
Finish
raw
A
100 mm
B
20 mm
C
16 mm
D
10 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
160 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25389-round-top-weld-on-steel-hinges-brass-washer.html