??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473576 - Round top weld-on steel hinges - brass washer
Bill of material
14-7-3576
PREVIEW
REF
Reference
14-7-3576
MATERIAL
Material
steel
FINISH
Finish
raw
A
150 mm
B
25.5 mm
C
20 mm
D
13 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
390 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25392-round-top-weld-on-steel-hinges-brass-washer.html