??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1473587 - Round top weld-on steel hinges - brass washer
Bill of material
14-7-3587
PREVIEW
REF
Reference
14-7-3587
MATERIAL
Material
steel
FINISH
Finish
raw
A
135 mm
B
22.5 mm
C
18 mm
D
12 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
270 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25391-round-top-weld-on-steel-hinges-brass-washer.html