??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473592 - Round top weld-on steel hinges - brass washer
Bill of material
14-7-3592
PREVIEW
REF
Reference
14-7-3592
MATERIAL
Material
steel
FINISH
Finish
raw
A
100 mm
B
20 mm
C
16 mm
D
10 mm
PIN_MATERIAL
Pin material
brass
WEIGHT
weight
160 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25381-round-top-weld-on-steel-hinges-brass-washer.html