??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1473596 - Round top weld-on steel hinges - brass washer
Bill of material
14-7-3596
PREVIEW
REF
Reference
14-7-3596
MATERIAL
Material
steel
FINISH
Finish
raw
A
200 mm
B
29 mm
C
23 mm
D
16 mm
PIN_MATERIAL
Pin material
brass
WEIGHT
weight
660 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25385-round-top-weld-on-steel-hinges-brass-washer.html