??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1473598 - Flat top weld-on steel hinges - brass washer
Bill of material
14-7-3598
PREVIEW
REF
Reference
14-7-3598
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
12 mm
C
10 mm
D
6 mm
PIN_MATERIAL
Pin material
brass
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25409-flat-top-weld-on-steel-hinges-brass-washer.html