??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473613 - Flat top weld-on steel hinges - steel pin - ball bearing
Bill of material
14-7-3613
PREVIEW
REF
Reference
14-7-3613
MATERIAL
Material
steel
FINISH
Finish
raw
A
85 mm
B
16 mm
C
13 mm
D
7 mm
WEIGHT
weight
92 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25422-flat-top-weld-on-steel-hinges-steel-pin-ball-bearing.html