??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473634 - Flag hinges A - steel pin - brass washer
Bill of material
14-7-3634
PREVIEW
REF
Reference
14-7-3634
MATERIAL
Material
steel
FINISH
Finish
raw
A
63 mm
B
80 mm
C
4.2 mm
D
8 mm
E
15.5 mm
WEIGHT
weight
150 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25431-flag-hinges-a-steel-pin-brass-washer.html