??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1473643 - Flag hinges B - steel pin - brass washer
Bill of material
14-7-3643
PREVIEW
REF
Reference
14-7-3643
MATERIAL
Material
steel
FINISH
Finish
raw
A
104 mm
B
92 mm
C
5.5 mm
D
9 mm
E
17 mm
NOTE
Note
type 1
WEIGHT
weight
390 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25438-flag-hinges-b-steel-pin-brass-washer.html