??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473644 - Flag hinges B - steel pin - brass washer
Bill of material
14-7-3644
PREVIEW
REF
Reference
14-7-3644
MATERIAL
Material
steel
FINISH
Finish
raw
A
104 mm
B
92 mm
C
5.5 mm
D
9 mm
E
17 mm
NOTE
Note
type 2
WEIGHT
weight
390 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25439-flag-hinges-b-steel-pin-brass-washer.html