??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
1473693 - Flat top weld-on stainless steel hinges - stainless steel pin - brass washer
Bill of material
14-7-3693
PREVIEW
REF
Reference
14-7-3693
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
60 mm
B
12 mm
C
10 mm
D
6 mm
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25427-flat-top-weld-on-stainless-steel-hinges-stainless-steel-pin-brass-washer.html