??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473698 - Flat top weld-on stainless steel hinges - stainless steel pin - brass washer
Bill of material
14-7-3698
PREVIEW
REF
Reference
14-7-3698
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
120 mm
B
20 mm
C
16 mm
D
9 mm
WEIGHT
weight
135 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25430-flat-top-weld-on-stainless-steel-hinges-stainless-steel-pin-brass-washer.html