??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1473789 - Round top weld-on steel hinges - steel pin - brass washer - with grease nipple
Bill of material
14-7-3789
PREVIEW
REF
Reference
14-7-3789
MATERIAL
Material
steel
FINISH
Finish
raw
A
150 mm
B
25.5 mm
C
20 mm
D
13 mm
WEIGHT
weight
390 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25405-round-top-weld-on-steel-hinges-steel-pin-brass-washer-with-grease-nipple.html