??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
1473790 - Round top weld-on steel hinges - steel pin - brass washer - with grease nipple
Bill of material
14-7-3790
PREVIEW
REF
Reference
14-7-3790
MATERIAL
Material
steel
FINISH
Finish
raw
A
180 mm
B
25.5 mm
C
20 mm
D
13 mm
WEIGHT
weight
465 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25406-round-top-weld-on-steel-hinges-steel-pin-brass-washer-with-grease-nipple.html