??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473791 - Round top weld-on steel hinges - steel pin - brass washer - with grease nipple
Bill of material
14-7-3791
PREVIEW
REF
Reference
14-7-3791
MATERIAL
Material
steel
FINISH
Finish
raw
A
200 mm
B
29 mm
C
23 mm
D
16 mm
WEIGHT
weight
660 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25407-round-top-weld-on-steel-hinges-steel-pin-brass-washer-with-grease-nipple.html