??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473793 - Round top weld-on steel hinges - steel pin - brass washer - with grease nipple
Bill of material
14-7-3793
PREVIEW
REF
Reference
14-7-3793
MATERIAL
Material
steel
FINISH
Finish
raw
A
135 mm
B
22.5 mm
C
18 mm
D
12 mm
WEIGHT
weight
270 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25404-round-top-weld-on-steel-hinges-steel-pin-brass-washer-with-grease-nipple.html