??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1473816 - Round top weld-on aluminium hinges - stainless steel pin - stainless steel washer
Bill of material
14-7-3816
PREVIEW
REF
Reference
14-7-3816
MATERIAL
Material
aluminium
FINISH
Finish
raw
A
80 mm
B
16 mm
C
13 mm
D
8 mm
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26048-round-top-weld-on-aluminium-hinges-stainless-steel-pin-stainless-steel-washer.html