??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473817 - Round top weld-on aluminium hinges - stainless steel pin - stainless steel washer
Bill of material
14-7-3817
PREVIEW
REF
Reference
14-7-3817
MATERIAL
Material
aluminium
FINISH
Finish
raw
A
100 mm
B
20 mm
C
16 mm
D
10 mm
WEIGHT
weight
75 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26049-round-top-weld-on-aluminium-hinges-stainless-steel-pin-stainless-steel-washer.html