??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
1473903 - Polymer bushing lift-off hinge
Bill of material
14-7-3903
PREVIEW
REF
Reference
14-7-3903
MATERIAL
Material
304 stainless steel
FINISH
Finish
satinpolished
A
101.6 mm
B
88.9 mm
C
3 mm
D
7 mm
S
8.5 mm