??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473904 - Lift-off torque hinges
Bill of material
14-7-3904
PREVIEW
REF
Reference
14-7-3904
MATERIAL
Material
304 stainless steel
FINISH
Finish
polished
A
75 mm
B
50 mm
C
2 mm
D
12 mm
E
32 mm
F
6 mm
S
4.5 mm