??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1474451 - HS LC-F-CS-5,2X2-50
Bill of material
PHOENIX CONTACT 1474451
MANUID
Product number of the Manufacturer
1474451
DESCSHORT
Short Description
Fiber optic
DESCLONG
Long Description
Flexible light guide, passive, flexible, color: white (9010)
MANUTYPEDESC
Manufacturer Type Description
HS LC-F-CS-5,2X2-50
PREVIEW
Preview
INTNO
International product number
4063151888626
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP68
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
50 °C
BAA351
color
White
AAF040
net weight
0.002 kg
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151888626
AAW338
Manufacturer product designation
Fiber optic
AAU734
Manufacturer product description
Flexible light guide, passive, flexible, color: white (9010)
AAO057
Product type
HS LC-F-CS-5,2X2-50
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90019000
COO
Country of origin
TN
DEEPLINK
Deeplink
Deeplink