??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1476926 - OCS POLEFIX 1210
Bill of material
PHOENIX CONTACT 1476926
MANUID
Product number of the Manufacturer
1476926
DESCSHORT
Short Description
Mounting material
DESCLONG
Long Description
Outdoor housing, width: 247 mm
MANUTYPEDESC
Manufacturer Type Description
OCS POLEFIX 1210
PREVIEW
Preview
INTNO
International product number
4063151897307
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
247 mm
BAA020
height
376 mm
AAF040
net weight
0.940 kg
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151897307
AAW338
Manufacturer product designation
Mounting material
AAU734
Manufacturer product description
Mount for mast Ø of 60 mm ... 140 mm, complete set for a housing of 12" x 10", material: steel
AAO057
Product type
OCS POLEFIX 1210
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
EE
DEEPLINK
Deeplink
Deeplink