??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1481701 - UCS HS-SW 145-F AL
Bill of material
PHOENIX CONTACT 1481701
MANUID
Product number of the Manufacturer
1481701
DESCSHORT
Short Description
Heatsink
DESCLONG
Long Description
Heatsink for housing series: UCS, type: Side panel, material: Aluminum, anodized, product range: UCS, width: 96 mm, height: 40.1 mm, This heatsink can be mounted instead of a side panel.
MANUTYPEDESC
Manufacturer Type Description
UCS HS-SW 145-F AL
PREVIEW
Preview
INTNO
International product number
4063151900816
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4063151900816
AAW338
Manufacturer product designation
Heatsink
AAU734
Manufacturer product description
Heatsink for housing series: UCS, type: Side panel, material: Aluminum, anodized, product range: UCS, width: 96 mm, height: 40.1 mm, This heatsink can be mounted instead of a side panel.
AAU731
Manufacturer product family
UCS
AAO057
Product type
UCS HS-SW 145-F AL
AAY811
URI of the product
http://www.phoenixcontact.com/product/1481701
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink