??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
148304-4
Bill of material
148304-4
PN
Part Number
148304-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
148304-4
TEINTERNALDESCRIPTION
TE Internal Description
096 EURO TYP R PIN AP MFBL ASY
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Half
DINLEVEL
DIN Level
II
NUMBEROFPOSITIONS
Number of Positions
96
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFCOLUMNS
Number of Columns
32
ROWSLOADED
Rows Loaded
A, B, C
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
96
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.1 mm [ .122 in ]
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal