??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
148423-5
Bill of material
148423-5
PN
Part Number
148423-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
148423-5
TEINTERNALDESCRIPTION
TE Internal Description
EURO TYPE M REC 42+6,THIN STK
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Half
DINLEVEL
DIN Level
II
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFCOLUMNS
Number of Columns
14
NUMBEROFPOWERORCOAXIALPOSITIONS
Number of Power or Coaxial Positions
6
ROWSLOADED
Rows Loaded
A, B, C
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
42
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin-Lead
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
CONTACTCROSSSECTIONMM
Contact Cross Section
.64 x .64 mm
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
4.83 mm [ .19 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
Without
MATINGRETENTION
Mating Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
CONNECTORHEIGHTMM
Connector Height
16.33 mm
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box