??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1494981 - UCS HH-HS 145-125 9005
Bill of material
PHOENIX CONTACT 1494981
MANUID
Product number of the Manufacturer
1494981
DESCSHORT
Short Description
Housing half shell
DESCLONG
Long Description
Universal housings, Housing half-shell is prepared to accommodate a heatsink, width: 145 mm
MANUTYPEDESC
Manufacturer Type Description
UCS HH-HS 145-125 9005
PREVIEW
Preview
INTNO
International product number
4063151943943
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAG975
degree of protection
IP40
BAF016
width
145 mm
BAA020
height
125 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
37.780 kg
BAB577
depth
21.750 mm
BAB664
material
PC
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151943943
AAW338
Manufacturer product designation
Housing half shell
AAU734
Manufacturer product description
Housing half-shell for creating a UCS housing with the dimensions 145 mm x 125 mm with heatsink. Half shell is prepared to accommodate a heatsink UCS HS-HH 145-125 AL, material: polycarbonate, color: black similar to RAL 9005
AAU731
Manufacturer product family
UCS 145-125
AAO057
Product type
UCS HH-HS 145-125 9005
AAY811
URI of the product
http://www.phoenixcontact.com/product/1494981
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink