??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_5_0r_20 - Signal Transformer
Bill of material
14A-5.0R-20
PN
Part Number
14A-5.0R-20
DESC
Description
International One-4-All Transformer, 5VA Power, 115V/230V Input, 20VCT Output Series
POWERVA
Power
5 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.37 lbs (0.17 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.37 in. (34.8 mm)