??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
15 way S Cup Female 47 Wout
Bill of material
HARTING 09642117210
MANUID
Product number of the Manufacturer
09642117210
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
15 way S Cup Female 47 Wout
SUPPLIERALTNO
Alternative product number
09 64 211 7210
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink