您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09642217230
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/17/161/8542.prj},{NB=09642217230},{MANUID=09642217230},{AAT080=15},{QUANTITYMIN=50},{QUANTITYINT=25},{CTN=85322400},{PREVIEW=../../../_pool_/4c/ee/39096422172x0.tif__web.png},{DESCSHORT=Connector, Solder cup termination, Rated current: 7.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel},{DESCLONG=Connector, Solder cup termination, Rated current: 7.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy},{MANUTYPEDESC=15 way S Cup Male 1k Wout},{SUPPLIERALTNO=09 64 221 7230},{MANUNAME=HARTING},{DELTIME=56},{AAO742=D-Sub},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=300},{AAO676=09 64 221 7230},{ORDERUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
15 way S Cup Male 1k Wout
Bill of material
HARTING 09642217230
MANUID
Product number of the Manufacturer
09642217230
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: 7.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: 7.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
15 way S Cup Male 1k Wout
SUPPLIERALTNO
Alternative product number
09 64 221 7230
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink