??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1501841 - SAC-5P-100,0-PVC/0,34
Bill of material
PHOENIX CONTACT 1501841
MANUID
Product number of the Manufacturer
1501841
DESCSHORT
Short Description
Cable reel
DESCLONG
Long Description
By the meter, Cable reel, PVC, black RAL 9005, 5-wire, color single wire: brown, white, blue, black, green-yellow, cable length: 100 m
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-100,0-PVC/0,34
PREVIEW
Preview
INTNO
International product number
4017918813970
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
4
AAP798
Application standards
not available
BAB392
certificate/approval
EAC-RoHS
BAG410
UV-resistant
No
AAD244
Category
not relevant
AAK528
material of the core insulation
PVC
AAF525
max. ambient temperature during operating phase
80 °C
AAF526
min. ambient temperature during operating phase
-25 °C
AAQ328
AWG-number
22
BAE005
Class of conductor
Kl.6 = finest-wire
AAC029
min. permissible cable outside temperature, when moving
-10 °C
AAC028
min. permissible cable outside temperature, fixed laid
-25 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAK718
material of the sheath
PVC
AAP775
Number of wires
5
BAE013
Nominal diameter of the cable
0.340 mm^2
AAI407
outer diameter
5 mm
AAK280
flame retardant
not relevant
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAB377
Marking of conductors
Color
BAD971
Construction of the cabled element
No
BAE038
Design of shield over cabled element
None
BAE039
Design of shield over cabling
None
BAD994
Without halogens as in EN 50267-2-3
No
AAF516
design of shield
not relevant
BAE008
Min. perm. surface temperature with open (not stationary) lines
-10 °C
BAE009
Min. perm. surface temperature with stationary lines
-25 °C
BAE007
Max. perm. surface temperature with stationary lines
80 °C
BAD974
Outer diameter of the cable
5 mm
BAD979
Diameter of conductor
1.260 mm
BAE001
Low-smoke according to EN 50268-2
No
BAD985
Side wire present
No
BAE033
Flame resistant according to standard
not relevant
BAD983
Function, retention of
Without
BAE021
Material of the wire insulation
PVC
BAE029
Material of the mantle
PVC
BAE006
Max. perm. surface temperature with open (not stationary) lines
80 °C
BAD986
Cable armor present
No
BAH000
Cables waterproof transversally
No
BAD996
longit. watertight cable present
No
BAE040
Material of the protective mantle
No
AAP373
Number of cabled elements
1
BAE035
Insulation conforms to EN 50200 or EN 50362
not relevant
AAL681
halogen free (according to IEC 60754-2)
No
AAM032
low smoke (acc. IEC 61034-2)
No
AAL737
insulation integrity (according to norm) present
No
AAG325
suitable for underground
No
AAK402
protective sheath
No
AAO663
GTIN
4017918813970
AAW338
Manufacturer product designation
Cable reel
AAU734
Manufacturer product description
By the meter, Cable reel, PVC, black RAL 9005, 5-wire, color single wire: brown, white, blue, black, green-yellow, cable length: 100 m
AAO057
Product type
SAC-5P-100,0-PVC/0,34
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink