??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1503132 - ME MAX 45 PLATE BK
Bill of material
PHOENIX CONTACT 1503132
MANUID
Product number of the Manufacturer
1503132
DESCSHORT
Short Description
Insertion plate
DESCLONG
Long Description
DIN rail housing, Insertion plate, width: 41.8 mm, height: 73.6 mm, depth: 1 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 45 PLATE BK
PREVIEW
Preview
INTNO
International product number
4063151958480
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
BAG975
degree of protection
IP20
BAF016
width
41.800 mm
BAA020
height
73.600 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.004 kg
BAB577
depth
1 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151958480
AAW338
Manufacturer product designation
Insertion plate
AAU734
Manufacturer product description
DIN rail housing, Insertion plate, width: 41.8 mm, height: 73.6 mm, depth: 1 mm, color: black (9005)
AAO057
Product type
ME MAX 45 PLATE BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
250
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink