??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1504270000 - IE-SW-BL06-1TX-4POE-1ST
Bill of material
Weidmueller 1504270000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1504270000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-BL06-1TX-4POE-1ST
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged PoE, Fast Ethernet, Number of ports: 1 * RJ45 10/100BaseT(X) 4x RJ45 10/100 BaseT(X) PoE+, 1 * ST Multi-mode, 0 °C...60 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118312249
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.375 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL