??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1504410000 - IE-SW-IP67-5M12
Bill of material
Weidmueller 1504410000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1504410000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-IP67-5M12
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, -25 °C...60 °C, IP67 encapsulated
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118312324
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Wall assembly
BAG975
degree of protection
IP67
AAF040
Mass
0.270 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL