??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1506023 - ME MAX 45 F G 3-3 GY
Bill of material
PHOENIX CONTACT 1506023
MANUID
Product number of the Manufacturer
1506023
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
DIN rail housing, Flat design, without vents, width: 45 mm, height: 85 mm, depth: 92 mm, color: gray (7042), cross connection: DIN rail connector (optional), number of positions cross connector: 5
MANUTYPEDESC
Manufacturer Type Description
ME MAX 45 F G 3-3 GY
INTNO
International product number
4063151972707
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink