??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1508139 - K-8E-M23F8/8,0-H00/M23F8-C5-S
Bill of material
PHOENIX CONTACT 1508139
MANUID
Product number of the Manufacturer
1508139
DESCSHORT
Short Description
Cable plug in molded plastic
DESCLONG
Long Description
Cable plug in molded plastic
MANUTYPEDESC
Manufacturer Type Description
K-8E-M23F8/8,0-H00/M23F8-C5-S
INTNO
International product number
4063151969455
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAD991
earthed conductor present
No
BAD995
cold resistant pursuant to EN 60811-1-4
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK437
suspension element
not relevant
BAE002
Torsion-protected
No
AAK395
screen over stranding element
Without
BAE038
Design of shield over cabled element
None
AAO663
GTIN
4063151969455
AAW338
Manufacturer product designation
Cable plug in molded plastic
AAU734
Manufacturer product description
Cable plug in molded plastic
AAO057
Product type
K-8E-M23F8/8,0-H00/M23F8-C5-S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink