??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
151039
Bill of material
1510391001
PN
Part Number
1510391001
DESC
Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS 12G Receptacle, Vertical, Surface Mount, with Side Blade, 1.00mm Peg Length, 1.00mm PCB Thickness, 29 Circuits, with Cap, Tray, Lead-Free
CIRCUITS
Circuits (Loaded)
29
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount