??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1513512 - Inductive Sensor, With Extended Temperature Range
Bill of material
1513512
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1513512
DESCSHORT
Short Description
Inductive Sensor, With Extended Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Extended Temperature Range, Operating voltage 10…65 VDC, Rated switching distance 8 mm, Non-flush, Cable length 2 m, Threaded barrel, M18 x 1, Plastic, PA12‐GF30, Temperatures up to -40 °C, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101070880
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI8-S18-VP4X/S97
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
50 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S18
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
10 mm
DSA
Diameter of connector adapter
16.700 mm
LED
Number of LED holes
1
EKT
Type of end cap
2
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink