??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1520001 - ME MAX 45 MT 3-3 BK
Bill of material
PHOENIX CONTACT 1520001
MANUID
Product number of the Manufacturer
1520001
DESCSHORT
Short Description
Intermediate element
DESCLONG
Long Description
DIN rail housing, Intermediate element, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 112.85 mm, color: black (7035)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 45 MT 3-3 BK
INTNO
International product number
4063151984618
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink