??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1520606 - UM 108-PROFIL L19,6CM GN
Bill of material
PHOENIX CONTACT 1520606
MANUID
Product number of the Manufacturer
1520606
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Basic profile, color: green (6021), profile width (internal): 122.6 mm, profile width (external): 107.5 mm, length: 196 mm, depth: 21.5 mm
MANUTYPEDESC
Manufacturer Type Description
UM 108-PROFIL L19,6CM GN
PREVIEW
Preview
INTNO
International product number
4063151984663
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAF016
width
196 mm
BAA020
height
107.500 mm
BAA351
color
green
AAF040
net weight
0.210 kg
BAB577
depth
21.500 mm
BAB664
material
Plastic
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151984663
AAW338
Manufacturer product designation
Profile
AAU734
Manufacturer product description
Press-drawn section housings, Basic profile, color: green (6021), profile width (internal): 122.6 mm, profile width (external): 107.5 mm, length: 196 mm, depth: 21.5 mm
AAU731
Manufacturer product family
UM108
AAO057
Product type
UM 108-PROFIL L19,6CM GN
AAY811
URI of the product
http://www.phoenixcontact.com/product/1520606
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39162000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink