??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1531501 - HS LC-V-D3/ R2XC1-5,08-15
Bill of material
PHOENIX CONTACT 1531501
MANUID
Product number of the Manufacturer
1531501
DESCSHORT
Short Description
Fiber optic
DESCLONG
Long Description
Multiple light guides, passive, rigid, can be used for the BC housing range (housing must be processed)
MANUTYPEDESC
Manufacturer Type Description
HS LC-V-D3/ R2XC1-5,08-15
INTNO
International product number
4067923161047
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
BAA351
color
Transparent
AAF040
net weight
0 kg
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4067923161047
AAW338
Manufacturer product designation
Fiber optic
AAU734
Manufacturer product description
Multiple light guides, passive, rigid, can be used for the BC housing range (housing must be processed)
AAO057
Product type
HS LC-V-D3/ R2XC1-5,08-15
AAY811
URI of the product
http://www.phoenixcontact.com/product/1531501
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
90019000
DEEPLINK
Deeplink
Deeplink