??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1534008 - Inclinometer
Bill of material
1534008
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1534008
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 10…30 VDC, Plastic, PC, Zero point calibration +/‐ 15°, Two analog outputs, M12 x 1 male connector
EAN
4047101200089
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N60H-Q20L60-2LU3-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink