??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
1534046 - Inclinometer, With Increased Temperature Range
Bill of material
1534046
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1534046
DESCSHORT
Short Description
Inclinometer, With Increased Temperature Range
DESCLONG
Long Description
Inclinometer, With Increased Temperature Range, Operating voltage 10…30 VDC, Plastic, PC, Zero point calibration +/‐ 15°, Two analog outputs, M12 x 1 male connector
EAN
4047101227833
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N60H-Q20L60-2LI2-H1151/S97
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink