??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1534051 - Inclinometer, With two Programmable Switching Points
Bill of material
1534051
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1534051
DESCSHORT
Short Description
Inclinometer, With two Programmable Switching Points
DESCLONG
Long Description
Inclinometer, With two Programmable Switching Points, Operating voltage 10…30 VDC, Vertical, Rectangular, height 20 mm, Plastic, PC, Indication of operating voltage and switching state, Two programmable switching outputs, Switchpoints selectable in a range between 0° and 360°, DC 4-wire, 10…30 VDC, M12 x 1 male connector
EAN
4047101232073
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B1N360V-Q20L60-2UP6X3-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink