??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1534061 - Inclinometer, With CANopen Interface
Bill of material
1534061
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1534061
DESCSHORT
Short Description
Inclinometer, With CANopen Interface
DESCLONG
Long Description
Inclinometer, With CANopen Interface, Operating voltage 10…30 VDC, Rectangular, height 42 mm, Plastic, PA12-GF30, Convenient CANopen interface, Fulfills CiA DS‐301, CiA DSP‐410, High resolution and accuracy, Baud rates of 10 kbps up to 1 Mbps, High sampling rate and bandwidth, Parameterizable vibration suppression, One TPDO (RTR, cyclic, event-controlled, synchronized), Configuration via SDO and object directory, SYNC load (synchronized transmission of TPDO after reception of SYNC telegram), EMCY producer (inclination, internal device temperature monitoring), Failure monitoring via heartbeat or nodeguarding/lifeguarding, Freely configurable limit frequency (digital filter), Robust and compact plastic housing
EAN
4047101232103
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N10H-Q42-CNX2-2H1150
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink