??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1534111 - Inclinometer
Bill of material
1534111
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1534111
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 10…30 VDC, Plastic, PC, Zero point calibration +/‐ 15°, Two analog outputs, M12 x 1 male connector, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101278798
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N45H-Q20L60-2LI2-H1151/3GD
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink