??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1534113 - Inclinometer
Bill of material
1534113
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1534113
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 10…30 VDC, Vertical, Rectangular, plastic, PC, Compact housing, Connection via M12 × 1 male, Response time 0.1 s, 10…30 VDC, Two counter-running 4 … 20mA analog outputs improve machine safety through redundancy, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101278811
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B1N360V-Q20L60-2LI2-H1151/3GD
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink