??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1534114 - Inclinometer
Bill of material
1534114
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1534114
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 10…30 VDC, Vertical, Rectangular, plastic, PC, Compact housing, Connection via M12 × 1 male, Response time 0.1 s, 10…30 VDC, Two counter-running 0.1 … 4.9 V analog outputs improve machine safety through redundancy, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101278828
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B1N360V-Q20L60-2LU3-H1151/3GD
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink