??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1534613 - Inductive Sensor, For Material Recognition
Bill of material
1534613
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1534613
DESCSHORT
Short Description
Inductive Sensor, For Material Recognition
DESCLONG
Long Description
Inductive Sensor, For Material Recognition, Operating voltage 15…30 VDC, Flush, Rectangular, height 20 mm, Active face on top, Plastic, PBT-GF30-V0, Analog, 1 x analog output for amplitude evaluation, 1 x analog output for phase evaluation, M12 x 1 male connector
EAN
4047101200393
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI8-Q20-2LU-H1141/S950
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink